alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Pressure Regulators

Pressure regulators are highly technical and specialized fluid-handling components. In the process of regulator selection, the application needs to be defined with consideration given not only to the pressure requirements, but also to the flow rate, gas/liquid composition and temperature. Proper selection can help to avoid undesirable conditions, whereas poor selection can lead to failures.

Regulators are available in a variety of types, designs and materials of construction. There are three main categories of pressure regulators, including pressure reducing, back pressure and vaporizing. Within each of these three classifications, one can choose between piston and diaphragm regulators, and between one- and two-stage regulators.

Pressure Regulator Related Information & Guides


Need more Information or looking for a specific product?

Contact Us 


Pressure Regulators

Ensure consistent delivery of the right pressure across a variety of applications, with a wide range of regulator technologies.

  • Instrumentation-grade and ultrahigh-purity models
  • Diaphragm- and piston-sensing mechanisms
  • Maximum inlet pressures up to 10000 psig (689 bar)
  • Wide variety of control ranges

Types: Pressure reducing regulator, back pressure regulator, changeover regulator, dome-loaded regulator, differential pressure regulator, vaporizing regulator, ratio loaded regulator.