alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Data Centers

Reliable Fluid Systems for Data Center Liquid Cooling

Data center Cooling

Data centers are expanding rapidly across India, driven by demand for cloud computing, AI, and digital infrastructure. With aggressive timelines and zero tolerance for downtime, facility construction and startup require partners who can deliver both precision and reliability at scale. We support data center owners, EPC firms, and contractors with fluid system solutions designed to improve installation efficiency, system integrity, and long-term performance. 


Data Center Applications 

Swagelok solutions are commonly used throughout data center construction and infrastructure, including:
  • Cooling system headers and distribution lines
  • Tubing runs and system drops
  • Corrosion Test Skids
  • Utilities & Backup Power (Diesel, H2, and Natural Gas)
  • Heat exchanger connections
  • Welded fluid systems
  • Gas distribution and specialty systems


Industry Challenges

Modern data center construction and operation bring a unique set of challenges:

Aggressive Build Schedules
Speed to market is critical. Delays in construction or rework during installation can significantly impact project timelines.

Complex Cooling Infrastructure
Liquid cooling systems and high-density environments require precise routing, reliable connections, and consistent installation practices.

Labor Variability
Large-scale projects often involve multiple contractors and installers, increasing the risk of inconsistent workmanship.

Supplier Consolidation Pressure
Managing multiple vendors across a project creates inefficiencies, delays, and added complexity.

Uptime Expectations
Once operational, systems must perform flawlessly making installation quality and component reliability critical from day one.


Where Swagelok Fits Into Data Centers 

Swagelok brings a system-focused approach to data center construction and operation, helping teams reduce risk and improve execution.

Headers, Drops, & Distribution Systems
Leak-Tight Tubing and Fittings
Repeatable Installation 
Reduced Rework

Critical Connection Points
Reliable Connections
Improved System Integrity 
Reduced Startup Issues

Supply Chain Simplification
Single Source for Components
Local Inventory 
Bulk Project Fulfillment

Cooling Infrastructure 
Precision Routing 
Complex Layouts
Built for Reliability

Welding Systems
Orbital Welding Support 
Best Practices
Consistent Welds

Installation Training 
Hands-On Instruction 
Standardized Practices 
Reduced Rework

Data Cooling 

Contact Us For Your Data Center Requirements

Products

Fittings

Fittings

Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we have reliable options for you. Build connections you can trust with fittings available in a wide range of alloy materials.

Data Centers Hoses

Hoses

Swagelok offers one of the broadest selections of general industrial and high-purity hoses with a variety of core materials, reinforcement styles, end connections, and insulation options to meet your diverse applications needs for the transportation of liquids and gases.

Orbital Welding

M200 Orbital Welding System

For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.

Tubing

Tubing & Tube Accessories

Find reliable tubing options with the material properties needed for your application. Make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing so it provides leak-tight performance.

Data Centers Valves

Valves

From the far reaches of space to the bottom of the ocean and everywhere in between, trust leak-tight, long-lasting Swagelok valves in your critical applications. Known for durability derived from carefully controlled manufacturing practices, our valves perform reliably even after years of use in demanding applications.