Gas distribution systems
Grab Distribution Systems
Gas distribution systems must effectively deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Systems are built around one or a series of pressure regulation steps and may include four typical subsystems:
- Swagelok source inlet
- Swagelok gas panel
- Swagelok point of use
- Swagelok changeover
Resources and Guides on Grab Sampling Systems
Need more Information or looking for a specific product?
Grab Sampling
Swagelok grab sampling systems enable safe, efficient sample capture - meeting your specific plant application needs.
Sample Cylinders
Protect product integrity during transport with sample cylinders featuring consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring.
- Sizes from 10 to 3785 cm3 (1 gal)
- 304L, 316, 316L, and Alloy 400
- Working pressures up to 5000 psig (344 bar)
- Variety of options including integral valves, outage tubes, color-coding, and specialty coatings
Types: Sampling, transportation-compliant (DOT, TPED, Transport Canada, CCC), single and double ended