alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Grab Sampling Systems

Grab Sampling Systems

Grab sampling, also known as lab sampling or spot sampling, is the collecting of a sample of liquid or gas in a pipeline, tank, or system with the intent of transporting the sample to a laboratory for analysis.

Resources and Guides on Grab Sampling Systems


Need more Information or looking for a specific product?

Contact Us 


Grab Sampling

Swagelok grab sampling systems enable safe, efficient sample capture - meeting your specific plant application needs.  

Sample Cylinders

Protect product integrity during transport with sample cylinders featuring consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring.

  • Sizes from 10 to 3785 cm3 (1 gal)
  • 304L, 316, 316L, and Alloy 400
  • Working pressures up to 5000 psig (344 bar)
  • Variety of options including integral valves, outage tubes, color-coding, and specialty coatings

Types: Sampling, transportation-compliant (DOT, TPED, Transport Canada, CCC), single and double ended