alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Swagelok® Point-of-Use (SPU)

SPU

Swagelok® Point-of-Use (SPU)

The point-of-use provides the critical last stage of pressure control prior to the gas being used. These are often the least complex of the four main subsystems, typically having a pressure regulator, gauge, and isolation valve. Point-of-use systems offer a convenient and accurate method of adjusting pressure to meet test bench or equipment needs.

We offer:

  • Standardization and consistent operation at the point-of-use
  • Top-to-bottom or bottom-to-top flow to meet your setup needs
  • Flat plate, bottom mount, top mount, and wall mount options
  • Compact design

How Swagelok Advisors Can Help

We can show you hidden savings, like how a single-stage SGP can be used to minimize cost where varying line pressure between the SGP and SPU is acceptable. All Swagelok® subsystems are highly configurable to your requirements, and our advisors will help you select the best components for the job and ensure the appropriate mounting option that minimizes the potential for damage to occur.


 

Contact 

For further details, please contact our Marketing Department at marketingbangalore@swagelok.com or call +91 80 42669253