Swagelok® Changeover (SCO)
Swagelok® Changeover (SCO)
The automatic changeover system seamlessly switches from one gas source to another to ensure an uninterrupted supply. This is accomplished through staggered set points of two pressure regulators, allowing the system to continue to operate as the primary gas source is changed. Our changeover station allows for customer-specified changeover set points to help reduce wasted gas left in cylinders.
We offer:
- More assurance the changeover point remains constant
- Optional line regulation if your system incorporates a point of use regulator downstream - this can eliminate the additional cost of a regulator on the SCO
- Flexibility to set changeover pressure to your specification
How Swagelok Advisors Can Help
Automatic changeover systems are widely used but often not well understood. Additionally, a “one size-fits-all” solution tends to be applied to many different systems where parameters and needs may vary. We can help your team better understand system functionality to take the uncertainty out of operation, troubleshooting, and maintenance.
Contact
For further details, please contact our Marketing Department at marketingbangalore@swagelok.com or call +91 80 42669253