alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Swagelok 83DXL 3way ball valve

Swagelok launches 83DXL Series 3-way Ball Valve for Compressed Natural Gas (CNG) Filling Stations

CNG dispensers located at filling stations represent a very challenging application requiring high pressures and frequent cycling. These conditions can result in costly premature failure in many 3-way valves. We have used our design experience and knowledge of the application to develop an innovative new valve to provide our customers with a solution in these situations. The 83DXL series valve has improved cycle life performance in “fast fill” CNG dispenser applications and so reduces downtime from replacing and rebuilding valves. 

Features include:

  • A directional installation with 90 degree actuation for ease of operation during filling
  • 3-way design with vent port for ease of venting after fill
  • PEEK seats to reduce maintenance required in high-cycle applications
  • Cycle life test report available upon request

                                swagelok 83dxl 3way valve

 


Need more Information or looking for a specific information?

Just fill in the below form and we will come back at the earliest