Subsea applications are complex configurations of valves, fittings and other components. The design and materials of the components are determined by operating conditions and the physical environment of each specific well, including key factors such as pressure, flow, temperature and water depth. Swagelok has developed an extensive range of fittings specifically designed for the rigors of subsea applications. Our unique and well-established supply chain ensures full material traceability.
Features (GB Series)
■ Excellent corrosion resistance in subsea environments
■ 316L, Alloy 625, and Alloy 2507 fittings are NACE MR0175/ISO 15156 compliant
■ Alloy 2507 fittings are NORSOK M-630 and M-650 compliant
■ Weld tangent lengths from 3/4 to 2 in.
■ Available in sizes from 1/4 to 1 in.
Download Catalog Download Flyer