alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Swagelok Valves

Instrumentation Valves

Depend on leak-tight performance for years of use even in the most demanding applications.

swagelok valve

Features

  • Wide variety of end connections including integral Swagelok tube fittings, male and female pipe end fittings, VCR metal gasket face seal fittings
  • Broad operating temperature range (–325 to 1200°F, –200 to 648°C)
  • Large selection of materials and sizes up to 2 in. or 25 mm
  • Working pressures up to 15000 psig (1034 bar)
  • Large variety of special-application valves 
  • High-cycle, high-integrity sealing

Types: Ball valves, bleed and purge valves, check valves, excess flow valvesmanifolds, metering valve, needle valve, quarter-turn plug valve, relief valve

Process Valves and Manifolds

Create a smooth transition from the process piping system to instrumentation in a single configuration, with fewer potential leak points.

swagelok manifold

Features

  • Integral tube fitting ball valves in sizes up to 2 in. and 50 mm
  • Flanged process interface valves up to 2 in. (DN50)
  • Large variety of special application valves

Types: Ball valve, needle valve, single block valve, single block and bleed valve, double block and bleed valve, manifolds