alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Measurement Devices

Obtain accurate, on demand pressure, temperature, and flow measurement readings.

Swagelok offers:

pressure gauge flowmeter

Pressure Gauges

Accurate pressure measurement for industrial, ultrahigh purity, and sanitary applications. The pressure gauges are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options.

Gauge Types: Clean dry air, ECE R110-approved, industrial, process, sanitary, panel-builder, positionable, ultrahigh purity 

Vertical flow sensors - FL4 Series

  • Senses increasing or decreasing flow in gas systems
  •  Actuates an electrical switch at a predetermined flow range
  •  Welded 316L SS construction
  •  Working pressures up to 5000 psig (344 bar)

Pressure Transducers

Swagelok® industrial pressure transducers are available in two models: standard industrial and explosion-proof. All Swagelok stainless steel industrial pressure transducers offer a variety of electrical and process connections, output signals, pressure ranges, and engineering units.

Transducer Types: Industrial, explosion proof, intrinsically safe

Thermometers

Swagelok® thermometers are actuated by a bimetal helix coil. Silicone-free gel dampens vibration effects, and cases are hermetically sealed in accordance with ASME B40.200 to prevent fogging and moisture damage to internal components.

Thermowells

Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Variable area Flowmeters

Swagelok® variable area flowmeters measure the flow rate of liquids and gases by means of a tapered tube and float. The float is pushed up by increasing fluid flow and pulled down by gravity as fluid flow decreases, except for the spring-loaded M4H model. Variable area flowmeters do not require external power, but may be ordered with electrical or electronic options. Most Swagelok models contain integral needle valves at the bottom (inlet) process connection; top mounting is available as an option.

Know More