alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Leak Detectors, Lubricants and Sealants

Leak Detectors, Lubricants, Sealants

Detect, eliminate, and avoid leaks before they impact your system performance. 

Swagelok Offers:

  • Snoop® liquid leak detectors
  • Goop™ thread lubricants
  • SWAK™, PTFE Tape, and PTFE Free pipe thread sealants

snoop leak detector

Liquid Leak Detectors

Snoop and Real Cool Snoop liquid leak detectors detect gas leaks in hard to reach areas. 

Features 

  • Sustained bubble action works even on very small leaks and vertical surfaces
  • Flexible snooper tube extends for hard-to-reach areas
  • Noncorrosive, nonflammable formula does not contain chlorine
  • Contains corrosion inhibitor for added protection
  • Formula dries clean, without staining

Pipe Thread Sealants

Swagelok pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications.

SWAK Anaerobic Pipe Thread Sealant

Features

  • Cures to a bond that resists vibration or shock
  • Lubricates threads, preventing costly thread damage due to galling and seizing during assembly
  • Allows low breakaway torque for easy to break connections, even after fully cured
  • Is compatible with a wide range of chemicals
  • Applies quickly and easily
  • Clings to threads and will not shred or tear on assembly

PTFE Tape Pipe Thread Sealant

Features

  • Material conforms to Commercial Item Description A‑A‑58092
  • Temperatures up to 450°F (232°C)

Thread Lubricants

Swagelok thread lubricants ease assembly of leak tight connections for a variety of metals and alloys.

Swagelok Offers:

  • Silver Goop
  • Pure Goop
  • Blue Goop

Know More