alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Swagelok Fittings

Count on reliable, leak-tight performance as a result of our proven design, manufacturing excellence, and superior raw materials.

We offer

Tell us your requirement 

Tube Fittings and Adapters

Swagelok offers Two-Ferrule, Mechanical Grip Design tube fittings with advanced-geometry, hinging-colleting back ferrule design. These are double ferrule compression fittings.

Features

  • Available in tube sizes 1/16 to 2 in. and 2 to 50 mm
  • Pressure ratings - Up to 11000 psig (760 bar)
  • Configurations - Straights, Elbows, Tees, Crosses, Caps, Plugs, Nuts and Ferrules Chromatograph and Column End
  • Materials of construction - Including stainless steel and other materials optimized for strength, corrosion-resistance, weldability and ductility
  • Consistent gaugeability upon initial installation
  • Easy to disassemble and reassemble
Know More                 tell us your requirement

Weld Fittings

Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high purity application. Permanent, high integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance. We offer MicroFit® High-Purity Tube Butt Weld Fittings, Pipe Socket weld Fittings, Subsea Weld Fittings, Tube Butt Weld Automatic Fittings, Tube Butt Weld Fittings, Tube Socket Weld Automatic Fittings, Tube Socket Weld Fittings, Weld Adapter Fittings.

Features

  • 1/8 to 1 in. and 6 to 18 mm
  • 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials
  • Fittings for manual or automatic welding equipment

Know More                           Tell us your requirement


VCO® O-Ring Face Seal Fittings

Swagelok VCO O-ring face seal fittings are designed for rapid assembly in pipe, tube, and welded systems.

Features

  • Unique design allows easy installation where space is limited
  • No axial clearance is required
  • Sealing is accomplished with a captive O-ring in the body component
  • Assemblies can be used from high pressure to critical vacuum, within a wide range of temperatures
  • 1/8 to 1 in. sizes
  • 316 or 316L stainless steel
  • Tube, NPT, SAE thread, and weld connections

Know More          Tell us your requirement


VCR® Metal Gasket Face Seal Fittings

Swagelok® VCR fittings offer the high purity of a metal to metal seal, providing leak-tight service from vacuum to positive pressure. The seal on a VCR assembly is made when the gasket is compressed by two beads during the engagement of a male nut or body hex and a female nut.

Features

  • 1/16 to 1 in. and 6 to 18 mm sizes
  • High-purity stainless steels
  • The original design, the authentic VCR brand

Know More                  Tell us your requirement


 

Pipe Fittings

  • All fittings have a high-quality appearance
  • Every fitting is marked with manufacturer's name for easy source tracing
  • Male threads are capped for protection
  • 1/16 to 1 in. sizes
  • 316 stainless steel, brass, and carbon steel
  • NPT, ISO/BSP, and SAE threads

Know More                  tell us your requirement


 

Contact us

Swagelok Bangalore

#1, Doddanakkundi Industrial Area,
Mahadevapura Post,
Bangalore,
India - 560 048

Phone: 08042669100

Email id: marketingbangalore@swagelok.com

We are present in Kerala, Tamil Nadu, Karnataka, Andhra Pradesh, Telangana, Uttar Pradesh, Uttarakhand, Delhi, Haryana, Punjab, Jammu & Kashmir