alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

If your operations require the removal of liquid or particulate contaminants, then turn to Swagelok filters for reliable, repeatable results. Swagelok offers Coalescing-particle, inline-particulate, tee-type particulate, high purity, and ultrahigh-purity filters.

Features

  • Available for liquid and gas service
  • All-welded, inline, and tee-type configurations
  • End connection sizes 1/8 to 3/4 in. and 3 to 12 mm
  • Wide variety of filter media available
  • Ceramic filtering technology for ultrahigh-purity applications
Swagelok Coalescing Particle Filter 

Coalescing-Particle Filters                                         

  • Used in coalescing or particle filtration
  • Designed for on-line process analyzers
  • Easy element replacement
  • Horizontal mounting
  • Stainless steel construction enhances system cleanliness.
  • Working pressure - upto 1000 psig (68.9 bar)
  • Temperature - 0 to 400°F (–17 to 204°C)
  • Borosilicate glass fiber filter element

  • Ports available with female Swagelok® tube fitting, NPT, and ISO connections. Sizes include 1/8 in., 1/4 in., and 6 mm

 Swagelok high purity filter

High Purity Filters

  • The Swagelok SCF series UHP gas filter is designed to meet the stringent requirements of SEMI E49.8-96
  • All-Welded Inline Filters (FW Series) have inline, all-welded construction

 Swagelok inline filter

Particulate Filters: Inline and Tee

  • Filter out particulates in gas or liquid service

  • Inline filters are for use where space is limited

  • Tee-type are used when ease of maintenance is vital