alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Bangalore

Your Authorized Swagelok Sales and Service Center

Tube Fittings

Despite advances in tube fitting design, there was still a need for a tube fitting with reliable sealing capabilities in systems with conditions of high pressure, vibration, and temperature variations. Additionally, performing system maintenance required seal repeatability under make and break conditions. In 1947 the Swagelok tube fitting was developed to meet these requirements.

The Swagelok tube fitting is a flareless mechanical grip-type fitting which uses geometry rather than torque for uniformity of make-up. The double ferrule  compression fitting design provides separated tube grip and gas seal functions. The other significant advantages of Swagelok tube fittings are: consistent component geometry, uniform and repeatable performance, reliable remake capabilities, no special tools required and ready availability in a variety of configurations and materials.

Fitting Related Information & Guides

Tube Fitting Installation, Inspection & Tube Bending Essentials Training

The success of your fluid system is dependednt not only upon specifying Swagelok tube fittings, but also upon proper installation. 

Swagelok Essentials Training courses provide critical skills for developing, building, and maintaining dependable fluid systems. Taught by Swagelok- certified trainers at locations and times convenient to you, these courses provide a strong foundation of knowledge and techniques behind fluid component systems. Learn More


Need more Information or looking for a specific product?

Contact Us 


Swagelok Fittings

Choose from a selection of high quality and reliable fittings for your applications.

Swagelok Tube Fittings

Count on reliable, leak-tight performance as a result of our proven design, manufacturing excellence, and superior raw materials.

  • Available in tube sizes 1/16 to 2 in. and 2 to 50 mm
  • Wide variety of materials and configurations
  • Consistent gaugeability upon initial installation
  • Easy to disassemble and reassemble

Types: Swagelok mechanical grip type fittings, hinging colleting tube fittings, weld fittings, tube adapters, biopharm fittings, dielectric fittings, fine thread flare fittings, flange fittings, pipe fittings, vacuum fittings.

Swagelok High Purity Fittings

Ensure cleanliness with electropolished and specially cleaned fittings that feature controlled surface finishes.

  • Available in sizes 1/16 to 1 in. and 6 to 18 mm
  • High-purity stainless steels
  • Wide variety of configurations

Types: VCR metal gasket face seal fittings, VCO O-ring face seal fittings, weld fittings, Micro Fit weld fittings